Der Durchflussmesser GEMÜ 840 arbeitet nach dem Teilstromprinzip. Die Armatur besteht aus drei Baugruppen: Hauptstrom-Gerät, Teilstrom-Gerät und Handmembranventil.
Hohe Messgenauigkeit, einfache Handhabung
Bruchsicher, korrosionsbeständig
Großer Messbereich 3 - 50 m³/h (abhängig vom Blendendurchmesser)
Teilstrom-Messrohr auch im Betrieb austauschbar
The GEMÜ 840 flowmeter operates according to the part flow principle The device consists of three parts: Main flow unit, part flow unit and manual diaphragm valve.
Type: 846: Variable area flowmeter, part flow principle, PP float with magnet
RoHS conformance: R: Conformance to RoHS
DN: 65: DN 65
Body configuration: D: Straight through tube
Connection type: 0: Spigots DIN
Metering tube material: 5: PP, reinforced
O-ring material: 14: EPDM
Measuring range: 50000: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 6: Lower measuring range limit of scale
Scale maximum: 50: Upper measng range limit of scale
Unit: m³/h: Cubic metres per hour
Orifice material: 5: PP, reinforced
Orifice diameter: 52: Diameter 52 mm
The GEMÜ 840 flowmeter operates according to the part flow principle The device consists of three parts: Main flow unit, part flow unit and manual diaphragm valve.
Type: 846: Variable area flowmeter, part flow principle, PP float with magnet
RoHS conformance: R: Conformance to RoHS
DN: 65: DN 65
Body configuration: D: Straight through tube
Connection type: 0: Spigots DIN
Metering tube material: 5: PP, reinforced
O-ring material: 14: EPDM
Measuring range: 50000: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 6: Lower measuring range limit of scale
Scale maximum: 50: Upper measng range limit of scale
Unit: m³/h: Cubic metres per hour
Orifice material: 5: PP, reinforced
Orifice diameter: 52: Diameter 52 mm
Item number: 88049761 846R65D 0 514 55250000
Die Ausschreibungstexte wurden in die Zwischenablage kopiert