The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Available as shut off or control valve
High flow rates due to angle seat design
Suitable for vacuum up to 20 mbar (a)
Handwheel locknut for fixing the spindle, in order to set a continuous flow rate
The 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 507: Angle seat globe valve, manually operated, plastic handwheel
DN: 8: DN 8
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 0: Operator size 0
The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 507: Angle seat globe valve, manually operated, plastic handwheel
DN: 8: DN 8
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 0: Operator size 0
Item number: 88259133 507 8D 137 50 0
The tender texts have been copied to the clipboard