The GEMÜ 532 2/2-way globe valve has a robust aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Available as shut-off or control valve
Robust actuator housing made of aluminium
Low frictional forces due to sleeve in the actuator head enable good control characteristics
Faster actuator replacement and easily rotatable due to fixing via union nut
Available with stainless steel bellows as spindle seal
Suitable for vacuum up to 20 mbar (a)
The 2/2-way globe valve has a robust aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 532: Globe valve, pneumatically operated, aluminium piston actuator
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 4: Actuator size 4
Execution type: 2286: Type 512, gasket, item30 from Economy, type 532,gasket, item 4 from Economy
The GEMÜ 532 2/2-way globe valve has a robust aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 532: Globe valve, pneumatically operated, aluminium piston actuator
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 4: Actuator size 4
Execution type: 2286: Type 512, gasket, item30 from Economy, type 532,gasket, item 4 from Economy
Item number: 88473179 532 50D 890 51 4 2286
The tender texts have been copied to the clipboard