The GEMÜ 1441 cPos-X is an intelligent, digital electro-pneumatic positioner in 2-wire technology used to control pneumatically operated process valves. It can be combined with single acting or double acting linear actuators or quarter turn actuators. This means that it can be used, among other things, for diaphragm, globe and diaphragm globe valves as well as for ball valves and butterfly valves, for instance. The positioner has a robust housing with a covered LCD display for status information. The positioner can be operated remotely using a mobile device in order to configure settings and to view detailed information.
2-wire-connection technology
Quick commissioning using well-balanced preconfiguration
HART communication available upon request
"Fail safe" and "Fail freeze" safety function available
BLE communication for remote access and configuration
Almost no air consumption when idle
The GEMÜ 1441 cPos-X is an intelligent, digital electro-pneumatic positioner in 2-wire technology used to control pneumatically operated process valves. It can be combined with single acting or double acting linear actuators or quarter turn actuators. This means that it can be used, among other things, for diaphragm, globe and diaphragm globe valves as well as for ball valves and butterfly valves, for instance. The positioner has a robust housing with a covered LCD display for status information. The positioner can be operated remotely using a mobile device in order to configure settings and to view detailed information.
Type: 1441: 2-wire 1441 cPos-X
Fieldbus: 000: Without
Accessory: A: Automation product
Action: 1: Single acting (fail safe)
Device version: SA2: Positioner
Signal type: A: 4...20 mA
Pneumatic connection: 3: G1/8 with 6mm plug-in coupling
Option: C: Analogue output, digital input and output
Electrical connection: 1: M12 plug
Flow rate: 2: 130 l/min
Travel sensor version: 075: Potentiometer, 75 mm length
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 1441 cPos-X is an intelligent, digital electro-pneumatic positioner in 2-wire technology used to control pneumatically operated process valves. It can be combined with single acting or double acting linear actuators or quarter turn actuators. This means that it can be used, among other things, for diaphragm, globe and diaphragm globe valves as well as for ball valves and butterfly valves, for instance. The positioner has a robust housing with a covered LCD display for status information. The positioner can be operated remotely using a mobile device in order to configure settings and to view detailed information.
Type: 1441: 2-wire 1441 cPos-X
Fieldbus: 000: Without
Accessory: A: Automation product
Action: 1: Single acting (fail safe)
Device version: SA2: Positioner
Signal type: A: 4...20 mA
Pneumatic connection: 3: G1/8 with 6mm plug-in coupling
Option: C: Analogue output, digital input and output
Electrical connection: 1: M12 plug
Flow rate: 2: 130 l/min
Travel sensor version: 075: Potentiometer, 75 mm length
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88777428 1441000A1SA2A3C12075-C
The tender texts have been copied to the clipboard