The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
No air consumption when idle
Simple mounting to various valve actuators
Simple commissioning due to automatic initialization
Speed-AP function for fast mounting and initialization
Easy operation due to balanced pre-configuration
Compact design
The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
Type: 1434: Electro-pneumatic positioner µPos
Fieldbus: 000: Without (3-wire version)
Accessory: Z: Accessory
Action: 1: Single acting
Set value input: A: 4 - 20 mA set value input
Housing material: 14: Aluminium base anodized
Pneumatic connection: 1: Air supply M5 connection thread, outlet M5 connection thread
Option: 00: Without
Flow rate: 01: 15 l/min
Travel sensor version: 010: Potentiometer, 10 mm length
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
Type: 1434: Electro-pneumatic positioner µPos
Fieldbus: 000: Without (3-wire version)
Accessory: Z: Accessory
Action: 1: Single acting
Set value input: A: 4 - 20 mA set value input
Housing material: 14: Aluminium base anodized
Pneumatic connection: 1: Air supply M5 connection thread, outlet M5 connection thread
Option: 00: Without
Flow rate: 01: 15 l/min
Travel sensor version: 010: Potentiometer, 10 mm length
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88776424 1434000Z1A1410001010-C
The tender texts have been copied to the clipboard