Type
Filter
K410: Butterfly valve body, plastic
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
7: Union end with insert (socket) – DIN
31: NPT female thread
33: Union end with inch insert - BS (socket)
71: Union end with DIN insert (butt welding), only in material PE, only in conjunction with K-NR 1094
78: Union end with insert (IR butt welding) – DIN
3T: Union end with JIS insert (socket)
7R: Union ends with DIN insert (Rp threaded socket)
Body material
Filter
1: PVC-U, grey
Liner material
Filter
4: FKM
9: Silicone (MVQ)
14: EPDM
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
1060: Insert in PP
1094: Short insert, material PE, PN 10, (butt welding)
1146: Insert PP, for butt welding
1243: Insert in PE, included separately
2525: On one side dairy union bonded in, on other side PVC pipe bonded in
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability