Type: 9514: Actuator for angle seat globe valve, pneumatic, aluminium piston actuator
DN: 50: DN 50
Actuator use: Z: Accessory
Seat seal: 5: Seal material PTFE
Control function: 1: Normally closed (NC)
Actuator version: 2/6: Operator size 2/6
Type: 9514: Actuator for angle seat globe valve, pneumatic, aluminium piston actuator
DN: 50: DN 50
Actuator use: Z: Accessory
Seat seal: 5: Seal material PTFE
Control function: 1: Normally closed (NC)
Actuator version: 2/6: Operator size 2/6
Item number: 88543288 9514 50Z 512/6
The tender texts have been copied to the clipboard