The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Compact design (ideal when space is at a premium)
CIP/SIP capable
Autoclave capability, depending on version
Controlled exhaust air duct available as an option
Wide range of adaptation options for add-on components and accessories
Version according to ATEX on request
The 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Type: 650: Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN: 50: DN 50
Body configuration: T: T body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: 4T1: Operator size 4T1
DN
-2: 80: DN 80
Connection type spigot 2: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 50: Diaphragm size 50
The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Type: 650: Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN: 50: DN 50
Body configuration: T: T body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: 4T1: Operator size 4T1
DN
-2: 80: DN 80
Connection type spigot 2: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 50: Diaphragm size 50
Item number: 88787520 650 50T17415M14T1 80171507
The tender texts have been copied to the clipboard