Type: 9650: Metal operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Control function: 1: Normally closed (NC)
Actuator version: 0R1: Control air connector 90° to flow direction
Type: 9650: Metal operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Control function: 1: Normally closed (NC)
Actuator version: 0R1: Control air connector 90° to flow direction
Item number: 88257318 9650 8D 10R1
The tender texts have been copied to the clipboard