Type: 9650: Metal operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Control function: 1: Normally closed (NC)
Actuator version: 0T1: Operator size 0T1
Type: 9650: Metal operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Control function: 1: Normally closed (NC)
Actuator version: 0T1: Operator size 0T1
Item number: 88221891 9650 8D 10T1
The tender texts have been copied to the clipboard