Type: 9650: Metal operator
Diaphragm size: 8: Diaphragm size 8
Operator use: M: For Body Configuration B, M and T
Control function: 1: Normally closed (NC)
Actuator version: 0T1: Operator size 0T1
Type of design: 5759: Exhaust air duct with M5 connection!
Type: 9650: Metal operator
Diaphragm size: 8: Diaphragm size 8
Operator use: M: For Body Configuration B, M and T
Control function: 1: Normally closed (NC)
Actuator version: 0T1: Operator size 0T1
Type of design: 5759: Exhaust air duct with M5 connection!
Item number: 88424105 9650 8M 10T1 5759
The tender texts have been copied to the clipboard