Type
Filter
410: Butterfly valve, pneumatically operated
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
7: Union end with insert (socket) – DIN
33: Union end with inch insert - BS (socket)
78: Union end with insert (IR butt welding) – DIN
Body material
Filter
1: PVC-U, grey disc PP
Shut-off seal material
Filter
4: FKM
9: Silicone (MVQ)
14: EPDM
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Q: Normally closed (NC), actuator mounted transversely to the pipeline
T: Double acting (DA), actuator mounted transversely to the pipeline
U: Normally open (NO), actuator mounted transversely to the pipeline
Actuator version
Filter
0: GEMÜ actuator, pneumatic, size 0, piston diameter 50 mm
1: GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm
DU01AW: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F03/05 S11
DU03AP: Actuator, pneumatic, DA - at 6 bar, 35.2 Nm, 2.5–8.0 bar DR0030U F05/07 S14
GR05SW: Actuator, pneumatic, SA - at 0°, 7,9Nm GSR0050 SC5F03/05 S11 4.5–8.0 bar
GR06SP: Actuator, pneumatic, SA - at 0°, 12,2Nm GSR0065 SC5F05/07 S14 4.5–8.0 bar
HR05AW: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F03/05 S11 2.5–8.0 bar
SU01VW: Actuator, pneumatic, SA - at 0°, 7.9 Nm, 5.5–8.0 bar SC0015USC8F03/05 S11
SU03KP: Actuator, pneumatic, SA - at 0°, 13.3 Nm, 5.5–8.0 bar SC0030U 6F05/07 S14
SU06KP: Actuator, pneumatic, SA - at 0°, 26.5 Nm, 5.5–8.0 bar SC0060U 6F05/07 S14
Actuator particulars
Filter
OHNE: None
0: Gen. industrial version (version A/DR/DL/D3/D4/SC/SO/S3/S4), housing alu, anodising layer 25–35 µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
3: Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium + epoxy-coated body, aluminium end caps, powder-coated, stainless steel shaft, A4 screws
G: Version A2 (ASR/ASL/ADA), Version EC (SC/SO/DR/DL) + stroke limiter
H: Gen. industrial version + stroke limiter
Execution type
Filter
OHNE: None
1243: Insert in PE, included separately
1244: Insert in C - PVC
6514: Control air hole machined to 3.0 mm. Plastic: Control air hole 1.5 mm is standard
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability