Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 HE5, electropolished internal / external, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
Surface
1516
Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 HE5, electropolished internal / external, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Compact design (ideal when space is at a premium)
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 10: DN 10
Body configuration: T: T body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 13: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
DN
-2: 40: DN 40
Connection type spigot 2: 37: Spigot SMS 3008
Execution type: 1516: Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 HE5, electropolished internal / external, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
Surface: 1516: Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 HE5, electropolished internal / external, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 10: DN 10
Body configuration: T: T body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 13: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
DN
-2: 40: DN 40
Connection type spigot 2: 37: Spigot SMS 3008
Execution type: 1516: Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 HE5, electropolished internal / external, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
Surface: 1516: Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 HE5, electropolished internal / external, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
Diaphragm size: 10: Diaphragm size 10
Item number: 88078057 625 10T16411311/N 40371516
The tender texts have been copied to the clipboard