600 10M19

Diaphragm

Item number: 88579804
Description
Type 600 Diaphragm
Diaphragm size 10 Diaphragm size 10
Replacement diaphragm M Replacement diaphragm
Diaphragm material 19 EPDM

The GEMÜ code 19 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragm displays improved setting behaviour and reduced signs of wear, which enables high switching cycles and therefore an increased service life. The GEMÜ code 19 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.

  • Fabric reinforced (diaphragm size 10 to diaphragm size 100)
  • Low signs of wear and optimized setting behaviour
  • High performance capability thanks to improved positioning of the fabric insert
  • Greatly reduced adhesive behaviour (no adhesion on the valve seat) of the diaphragm as a result of new material compounding
  • High sealing values and low deformation through steam use
  • Extremely long service life thanks to good material properties
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place (MG 8) and with integrated screw-in stop (MG 10 to 100)