The GEMÜ D457 soft seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version. The hand lever can be adjusted in seven positions (each at 55°) and is equipped with a hole for fitting a safety lock to prevent unwanted changes in position.
Low weight
Corrosion resistant plastic body
Disc outlet dimension designed on plastic piping
Lockable hand lever made of plastic with latch positions
UV resistant
Low torque
The soft seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version. The hand lever can be adjusted in seven positions (each at 55°) and is equipped with a hole for fitting a safety lock to prevent unwanted changes in position.
Type: D457: Butterfly valve, manually operated
DN: 80: DN 80
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 2: EN 1092 PN 10
Body material: 5: PP, reinforced
Disc material: G5: PP-H
Shut-off seal material: 14: EPDM
Control function: 0: Manually operated
Actuator version: PHL245: Hand lever D450 for DN 80 - DN 100
Actuator particulars: H12: Hand lever D457 for DN 80
The GEMÜ D457 soft seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version. The hand lever can be adjusted in seven positions (each at 55°) and is equipped with a hole for fitting a safety lock to prevent unwanted changes in position.
Type: D457: Butterfly valve, manually operated
DN: 80: DN 80
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 2: EN 1092 PN 10
Body material: 5: PP, reinforced
Disc material: G5: PP-H
Shut-off seal material: 14: EPDM
Control function: 0: Manually operated
Actuator version: PHL245: Hand lever D450 for DN 80 - DN 100
Actuator particulars: H12: Hand lever D457 for DN 80
Item number: 88410876 D457 80W225G5140PHL245H12
The tender texts have been copied to the clipboard