GEMÜ RSK

Plastic check valve

  • Technical specifications
  • Connection: Flange
  • Seal material
  • Body material: PP; PVC-U, grey; PVDF
  • Conformities: EAC
  • Max. operating pressure: 10 bar
  • Max. media temperature: 120 ° C
  • Min. media temperature: -10 ° C
  • Nominal sizes: DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4''); DN 125 (5''); DN 150 (6''); DN 200 (8''); DN 250 (10''); DN 300 (12''); DN 350 (14''); DN 400 (16''); DN 450; DN 500; DN 600