D487100W232N1FB0 DAHL11

Butterfly valve, manual

Item number: 88734870
Description
Type D487 Butterfly valve, manually operated
DN 100 DN 100
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 3 PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material 2 EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material N EN-GJS-400-15 (GGG-40), SBR-AB / P coated (abrasion-resistant)
Shaft material 1 AISI 420 / 1.4021
Liner material F SBR-AB/P (abrasion resistant)
Liner fixing B Seat bonded into body
Control function 0 Manually operated
Actuator version DAHL11 Hand lever, aluminium

The GEMÜ D487 Victoria soft-seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standardized installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible