Type: 9650: Metal operator
Diaphragm size: 50: Diaphragm size 50
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 1: Normally closed (NC)
Actuator version: 4T1: Actuator size 4T1
Special version: M: Special version for 3A
Type: 9650: Metal operator
Diaphragm size: 50: Diaphragm size 50
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 1: Normally closed (NC)
Actuator version: 4T1: Actuator size 4T1
Special version: M: Special version for 3A
Item number: 88355691 9650 50Z 14T1 M
The tender texts have been copied to the clipboard