202 15D 120 5124050/60 U
Solenoid valve, directly cont.
| Item number: | 88001291 | |
| Description |
| Type | 202 | Solenoid valve, directly controlled |
| Body configuration | D | 2/2-way body |
| Connection type | 1 | Threaded socket DIN ISO 228 |
| Valve body material | 20 | PVDF |
| Seal material | 5 | PTFE |
| Control function | 1 | Normally closed (NC) |
| Voltage | 240 | 240 V |
| Frequency | 50/60 | 50 - 60 Hz |
| Special version | U | UL approval |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 202 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
- Good cleanability
- The solenoid can be replaced without removing the valve body from the piping
- Hermetic separation between medium and actuator