The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 25: DN 25
Body configuration: T: T body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 0: manually operated
Actuator version: 2TS: With seal adjuster, black handwheel
DN
-2: 40: DN 40
Connection type spigot 2: 88: Clamp ASME BPE
Execution type: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Surface: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 25: DN 25
Body configuration: T: T body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 0: manually operated
Actuator version: 2TS: With seal adjuster, black handwheel
DN
-2: 40: DN 40
Connection type spigot 2: 88: Clamp ASME BPE
Execution type: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Surface: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Diaphragm size: 25: Diaphragm size 25
Item number: 88748734 673 25T88415M02TS 4088 SF4
The tender texts have been copied to the clipboard