R690 20D 775541EDN-C
Diaphragm valve, pneumatic
| Item number: | 88814087 | |
| Description |
| Type | R690 | Diaphragm valve, pneumatically operated, plastic membrane actuator |
| DN | 20 | DN 20 |
| Body configuration | D | 2/2-way body |
| Connection type | 7 | Union end with DIN insert (socket) |
| Valve body material | 75 | Inliner PVDF / outliner PP, reinforced |
| Diaphragm material | 54 | PTFE/EPDM one-piece |
| Control function | 1 | Normally closed (NC) |
| Actuator version | EDN | Actuator size EDN (diaphragm size 20) |
| Diaphragm size | 20 | Diaphragm size 20 |
| CONEXO | C | Integrated RFID chip for electronic identification and traceability |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
- Same mounting height planes over multiple nominal sizes
- Compact system design due to flow-optimized high-flow valve bodies
- Reduced control air consumption
- Modified spring sets available for applications with reduced control pressure
- Datasheet (de)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (pl)
- Datasheet (pt)
- Datasheet (en)
- Datasheet (zh)
- Datasheet (ru)
- Operating instructions (de, en)
- Operating instructions (cs)
- Operating instructions (fr)
- Operating instructions (hu)
- Operating instructions (pl)
- Operating instructions (ru)
- Operating instructions (de, tr)
- Operating instructions (zh)