The GEMÜ 1215 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position (end position open) of the valve spindle is reliably detected and fed back electronically by the operating bush with a microswitch.
Position feedback via microswitch
The housing can be rotated through 360°
In addition to electrical position indication an optical position indicator is also installed
ATEX version available as an option
The electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position (end position open) of the valve spindle is reliably detected and fed back electronically by the operating bush with a microswitch.
Type: 1215: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
The GEMÜ 1215 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position (end position open) of the valve spindle is reliably detected and fed back electronically by the operating bush with a microswitch.
Type: 1215: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Item number: 88575012 1215000Z1130
The tender texts have been copied to the clipboard