- Media temperature :-10 to 160 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 8 to 65
- Body materials:1.4435 (316L), block material
- Conformities:3A | BSE/TSE | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP
{"ANSCHLUSSART":[{"i":2,"v":"Studs"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"elektromotorisk"},{"i":4,"v":"pneumatisk"},{"i":5,"v":"manuel"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"KOERPERWERKSTOFF":[{"i":1243,"v":"1.4435 (316L), blokmateriale"}],"KONFORMITAET":[{"i":3,"v":"Ilt"},{"i":4,"v":"BSE\/TSE"},{"i":5,"v":"3A"},{"i":12,"v":"USP"},{"i":19,"v":"Forordning (EU) nr. 10\/2011"},{"i":20,"v":"Forordning (EF) nr. 1935\/2004"},{"i":25,"v":"FDA"},{"i":27,"v":"Forordning (EF) nr. 2023\/2006"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":160,"v":"160"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"REGELVENTIL":[{"i":"2","v":"true"}]}
- Media temperature :10 to 150 °C
- Ambient temperature:0 to 40 °C
- Operating pressure :0 to 6 bar
- Connection sizes:1/4'' to 3/4''
- Body configurations:2/2-way body
- Connection types:Flare | PrimeLock® | Super 300 Type Pillar®
- Body materials:PFA | PTFE
- Seal material:PTFE
- Supply voltage:24 V DC
- Input signals:–10 V | 4–20 mA
- Actuating speed:Max. 2 mm/s
- Protection class:IP65
{"ANSCHLUSSART":[{"i":5,"v":"Super 300 Type Pillar\u00ae"},{"i":12,"v":"Flare"},{"i":26,"v":"PrimeLock\u00ae"}],"ANTRIEBSART":[{"i":3,"v":"elektromotorisk"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"},{"i":1288,"v":"PFA"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":150,"v":"150"}],"MIN_MEDIENTEMPERATUR":[{"i":10,"v":"10"}],"NENNWEITE":[{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":78,"v":"DN 8 (1\/4'')"}]}
- Media temperature:-10 to 140 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 7 bar
- Nominal sizes:DN 8 to 25
- Body configurations:2/2-way body | Multi-port body
- Connection types:Clamp | Spigot
- Connection standards:ASME | DIN | EN
- Body materials:1.4435, investment casting material
- Seal materials:PTFE
- Supply voltage:48 V DC
- Actuating speed:Max. 200 mm/s
- Protection class:IP 69K
- Conformities:3A | EAC | EHEDG | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP
{"ANSCHLUSSART":[{"i":2,"v":"Studs"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"elektromotorisk"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"KOERPERWERKSTOFF":[{"i":1245,"v":"1.4435, fingodsmateriale"}],"KONFORMITAET":[{"i":1,"v":"EHEDG"},{"i":5,"v":"3A"},{"i":12,"v":"USP"},{"i":19,"v":"Forordning (EU) nr. 10\/2011"},{"i":20,"v":"Forordning (EF) nr. 1935\/2004"},{"i":25,"v":"FDA"},{"i":27,"v":"Forordning (EF) nr. 2023\/2006"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":7,"v":"7"}],"MAX_MEDIENTEMPERATUR":[{"i":140,"v":"140"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"REGELVENTIL":[{"i":"2","v":"true"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 140 \u00b0C","v":"max. 140 \u00b0C"}]}