The GEMÜ D487 Victoria soft-seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standardized installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Available in large nominal sizes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Special materials for disc, seal and valve body
Vulcanizable liner
Abrasion-resistant version possible
The GEMÜ D487 Victoria soft-seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standardized installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: D487: Butterfly valve, manually operated
DN: 200: DN 200
Body configuration: L: Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Shut-off seal material: W: EPDM (ACS, WRAS and DVGW water certification)
Liner fixing: L: Seat loose
Control function: 0: Manually operated
Operator version: GB232: Gearbox, aluminium die-cast housing
Special execution: W: WRAS certification
The GEMÜ D487 Victoria soft-seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standardized installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: D487: Butterfly valve, manually operated
DN: 200: DN 200
Body configuration: L: Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Shut-off seal material: W: EPDM (ACS, WRAS and DVGW water certification)
Liner fixing: L: Seat loose
Control function: 0: Manually operated
Operator version: GB232: Gearbox, aluminium die-cast housing
Special execution: W: WRAS certification
Item number: 88867484 D487200L332A1WL0 GB232 W
The tender texts have been copied to the clipboard