R480150W332C1VLF0507 D17
Butterfly valve, bare shaft
| Item number: | 88865744 | |
| Description |
| Type | R480 | Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed |
| DN | 150 | DN 150 |
| Body configuration | W | Intermediate flange version (Wafer), length FTF EN 558 series 20 |
| Operating pressure | 3 | 16 bar |
| Connection type | 3 | PN 16 / Flange EN 1092, FTF EN 558 series 20 |
| Body material | 2 | EN-GJS-400-15 (GGG40), epoxy coated 250 µm |
| Disc material | C | 1.4408, HALAR coated |
| Shaft material | 1 | 1.4021 |
| Liner material | V | FKM |
| Liner fixing | L | Liner loose |
| Actuator flange | F05 | F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211 |
| Shaft connection and size | D17 | Square, diagonal, WAF 17 mm |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ R480 Victoria soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
- Low torques thanks to PTFE coated bushes
- Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
- Liner material is easy to read when installed
- Sleek disc design for higher Kv values
- Robust body coating comparable to ISO 12944-6 C5
- Datasheet (zh)
- Datasheet (de)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (pt)
- Datasheet (sv)
- Datasheet (ru)
- Datasheet (en)
- Datasheet (ru)
- Operating instructions (de)
- Operating instructions (de, en)
- Operating instructions (fr)
- Operating instructions (en)
- Operating instructions (pt)
- Operating instructions (sv)
- Operating instructions (ru)