The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Reduced planning and cabling time thanks to integrated automation module and internal air supply
Speed-AP function for fast commissioning
CIP/SIP capable
The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Type: 651: Diaphragm valve with integrated automation module
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 8C: Clamps DIN 32676 for pipe EN 10357 series A DN 10 and 15, clamp OD 25.0 mm length EN 558 series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1T1: Operator size 1T1
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Automation module: B2: Combi switchbox, AS-Interface, Spec. 3.0, 62 slaves with integrated pilot valves, position feedback and teach-in
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Type: 651: Diaphragm valve with integrated automation module
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 8C: Clamps DIN 32676 for pipe EN 10357 series A DN 10 and 15, clamp OD 25.0 mm length EN 558 series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1T1: Operator size 1T1
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Automation module: B2: Combi switchbox, AS-Interface, Spec. 3.0, 62 slaves with integrated pilot valves, position feedback and teach-in
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 10: Diaphragm size 10
Item number: 88510771 651 15D8C401711T1 1537B2
The tender texts have been copied to the clipboard