The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
CIP/SIP capable
Autoclave capability
Extensive range of accessories available
Opening stroke and closing stroke limiter
Handwheel locking available upon request (electric or mechanical)
Configurable with proximity switches for position feedback
The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
Type: 653: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 3TN: Without seal adjuster and stroke limiter
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
Type: 653: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 3TN: Without seal adjuster and stroke limiter
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
Item number: 88385727 653 40D59401703TN 1507
The tender texts have been copied to the clipboard