The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Suitable for particulate and abrasive media
Various lining materials are available for a wide range of media
Standard integral optical position indicator
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Type: 675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 18: EN-GJS-400-18-LT (GGG-40.3), PP lined
Diaphragm material: 4: FPM
Control function: 0: manually operated
Actuator version: 0: Actuator size 0
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Type: 675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 18: EN-GJS-400-18-LT (GGG-40.3), PP lined
Diaphragm material: 4: FPM
Control function: 0: manually operated
Actuator version: 0: Actuator size 0
Diaphragm size: 25: Diaphragm size 25
Item number: 88002092 675 25D 818 40 0
The tender texts have been copied to the clipboard