The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Same mounting height planes over multiple nominal sizes
Compact system design due to flow-optimized high-flow valve bodies
Reduced control air consumption
Modified spring sets available for applications with reduced control pressure
The 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 32: DN 32
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 28: EPDM
Control function: 1: Normally closed (NC)
Actuator version: FDN: Operator size FDN (diaphragm size 25)
Special version: A: ACS certification
Diaphragm size: 25: Diaphragm size 25
The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 32: DN 32
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 28: EPDM
Control function: 1: Normally closed (NC)
Actuator version: FDN: Operator size FDN (diaphragm size 25)
Special version: A: ACS certification
Diaphragm size: 25: Diaphragm size 25
Item number: 88900943 R690 32D 7 1281FDN A
The tender texts have been copied to the clipboard