The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.
Fieldbus connection AS-Interface (3.0), ASi-5 and DeviceNet (optional)
Communication and programming interface IO-Link
Adjustable switch point tolerances
Speed-AP function for fast mounting and initialization
High visibility position indicator by LED
Can be fitted to GEMÜ valves or third-party actuators
On-site or remote end position programming via programming input
Integrated manual override
The combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.
Type: 4242: Combi switchbox
Fieldbus: IOL: IO-Link
Accessory: Z: Accessory
Housing material: 01: PPS base, PC cover
Action: 01: Combi switchbox, single acting
Electrical connection: 01: M12 plug, 5-pin, (IO-Link, AS-Interface, DeviceNet version)
Pneumatic connection: 04: Air supply 6 mm angled connection, outlet 6 mm angled connection
Option: 01: Manual override
Flow rate: 03: 250 Nl/min, size 2
Travel sensor version: 075: Potentiometer, 75 mm length
The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.
Type: 4242: Combi switchbox
Fieldbus: IOL: IO-Link
Accessory: Z: Accessory
Housing material: 01: PPS base, PC cover
Action: 01: Combi switchbox, single acting
Electrical connection: 01: M12 plug, 5-pin, (IO-Link, AS-Interface, DeviceNet version)
Pneumatic connection: 04: Air supply 6 mm angled connection, outlet 6 mm angled connection
Option: 01: Manual override
Flow rate: 03: 250 Nl/min, size 2
Travel sensor version: 075: Potentiometer, 75 mm length
Item number: 88515187 4242IOLZ010101040103075
The tender texts have been copied to the clipboard