GEMÜ 3021 is a volumetric flow measuring turbine. The fascia keys enable simple setting of measurement units, required display values etc.
Simple operation
Process adaptable
Freely scalable measuring range
Integrated flow rectifier
Short inlet/outlet distances
Totalizer or batch controller types available
Relay outputs available
GEMÜ 3021 is a volumetric flow measuring turbine. The fascia keys enable simple setting of measurement units, required display values etc.
Type: 3021: Flow transmitter, turbine, programmable measurement device
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 7: Union ends with DIN insert (socket)
Material: 20: Body PVDF, internal components PVDF
Seal material: 14: EPDM
Display position: A: Display parallel, 0° to flow direction
Function: T41: Totalizer, 0/4 - 20 mA and pulse output
Voltage/Frequency: C1: 24 V DC
GEMÜ 3021 is a volumetric flow measuring turbine. The fascia keys enable simple setting of measurement units, required display values etc.
Type: 3021: Flow transmitter, turbine, programmable measurement device
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 7: Union ends with DIN insert (socket)
Material: 20: Body PVDF, internal components PVDF
Seal material: 14: EPDM
Display position: A: Display parallel, 0° to flow direction
Function: T41: Totalizer, 0/4 - 20 mA and pulse output
Voltage/Frequency: C1: 24 V DC
Item number: 88237850 3021 25D 72014AT41 C1
The tender texts have been copied to the clipboard