The GEMÜ 554 2/2-way angle seat globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and version. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.
Available as shut-off or control valve
Low actuator weight due to plastic body
Faster actuator replacement and free actuator positioning due to fixing via union nut
Standard actuator can be replaced with 550 or 514 on request
Suitable for vacuum up to 20 mbar (a)
Particularly compact design, actuator size B
The GEMÜ 554 2/2-way angle seat globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and version. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.
Type: 554: Angle seat globe valve, pneumatically operated, plastic piston actuator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat seal: 10: 1.4404
Control function: 1: Normally closed (NC)
Actuator version: 1: Actuator size 1
Regulating cone: RC201: 0.63 m³/h - linear with red. seat
The GEMÜ 554 2/2-way angle seat globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and version. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.
Type: 554: Angle seat globe valve, pneumatically operated, plastic piston actuator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat seal: 10: 1.4404
Control function: 1: Normally closed (NC)
Actuator version: 1: Actuator size 1
Regulating cone: RC201: 0.63 m³/h - linear with red. seat
Item number: 88350235 554 15D 137101 1RC201
The tender texts have been copied to the clipboard