The GEMÜ 534 2/2-way globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Available as shut-off or control valve
Low actuator weight due to plastic body
Faster actuator replacement and easily rotatable due to fixing via union nut
Standard actuator can be replaced with 530 or 532 on request
Suitable for vacuum up to 20 mbar (a)
The GEMÜ 534 2/2-way globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 534: Globe valve, pneumatically operated, plastic piston actuator
DN: 80: DN 80
Body configuration: D: 2/2-way body
Connection type: 39: Flange ANSI Class 150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 2: Operator size 2
Regulating cone: RS351: 90 m³/h - mod.EQ
The GEMÜ 534 2/2-way globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 534: Globe valve, pneumatically operated, plastic piston actuator
DN: 80: DN 80
Body configuration: D: 2/2-way body
Connection type: 39: Flange ANSI Class 150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 2: Operator size 2
Regulating cone: RS351: 90 m³/h - mod.EQ
Item number: 88533426 534 80D3990 51 2RS351
The tender texts have been copied to the clipboard