The pneumatically operated GEMÜ S40 globe valve is designed for use in industrial applications and has body configurations such as angled and straight seat bodies. The valve spindle is sealed by a self-adjusting seal providing low-maintenance and reliable tightness even after a long service life. All actuator parts (except the seals and design elements) are made from stainless steel. The "Normally closed", "Normally open" and "Double acting" control functions are available. The valve has an optical position indicator with a transparent cap as standard.
Suitable as a shut-off function for gaseous, liquid and viscous media
Robust stainless steel actuator resistant to corrosive ambient conditions
No alignment of the actuator needed as the control air connectors are at the top
Replaceable medium-wetted sealing components
Optical position indicator and transparent cap as standard
Suitable for vacuum up to 10 mbar (a) as standard
The pneumatically operated GEMÜ S40 globe valve is designed for use in industrial applications and has body configurations such as angled and straight seat bodies. The valve spindle is sealed by a self-adjusting seal providing low-maintenance and reliable tightness even after a long service life. All actuator parts (except the seals and design elements) are made from stainless steel. The "Normally closed", "Normally open" and "Double acting" control functions are available. The valve has an optical position indicator with a transparent cap as standard.
Type: S40: Seat valve, pneumatically operated, stainless steel piston actuator
DN, connection 1: 10: DN 10
Body configuration: S: 2/2-way body
Connection ID valve body, connection 1: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator spring set: 1: Standard spring set
Flow direction working medium: G: Flow under the seat
Actuator size: 1: Actuator size 1
The pneumatically operated GEMÜ S40 globe valve is designed for use in industrial applications and has body configurations such as angled and straight seat bodies. The valve spindle is sealed by a self-adjusting seal providing low-maintenance and reliable tightness even after a long service life. All actuator parts (except the seals and design elements) are made from stainless steel. The "Normally closed", "Normally open" and "Double acting" control functions are available. The valve has an optical position indicator with a transparent cap as standard.
Type: S40: Seat valve, pneumatically operated, stainless steel piston actuator
DN, connection 1: 10: DN 10
Body configuration: S: 2/2-way body
Connection ID valve body, connection 1: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator spring set: 1: Standard spring set
Flow direction working medium: G: Flow under the seat
Actuator size: 1: Actuator size 1
Item number: 88915591 S40 10S 137 511G1
The tender texts have been copied to the clipboard