Type
Filter
B47: Ball valve, metal, pneumatically operated, multi-port, threaded connection, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body/ball configuration
Filter
2: Multi-port version, T-ball, end position "open", connection 1 and 3 open, T-ball, end position "closed", ports 1 and 2 open (Ball position see data sheet)
3: Multi-port version, T-ball, end position "open", connection 1 and 2 open, T-ball, end position "closed", ports 2 and 3 open (Ball position see data sheet)
4: Multi-port version, T-ball, end position "open", connection 1, 2 and 3 open, T-ball, end position "closed", ports 1 and 3 open (Ball position see data sheet)
L: Multi-port version, L-ball, end position "open", connection 2 and 3 open, L-ball, end position "closed", ports 1 and 3 open (Ball position see data sheet)
T: Multi-port version, T-ball, end position "open", connection 1, 2 and 3 open, T-ball, end position "closed", ports 1 and 3 open (Ball position see data sheet)
Connection type
Filter
1: Threaded socket DIN ISO 228
31: NPT female thread
Ball valve material
Filter
37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material
Filter
5: PTFE FKM O-ring
Control function
Filter
1: Normally closed (NC)
3: Double acting (DA)
Q: Normally closed (NC), actuator mounted transversely to the pipeline
T: Double acting (DA), actuator mounted transversely to the pipeline
Actuator version
Filter
DU01AO: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F04 S11
DU01AW: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F03/05 S11
DU06AC: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm, 2.5–8.0 bar DR0060U F05/07 S17
GR06SO: Actuator, pneumatic, SA - at 0°, 10 Nm GSR0065 SC5F04 S11 4.5–8.0 bar
GR07SP: Actuator, pneumatic, SA - at 0°, 20,2Nm GSR0075 SC5F05/07 S14 4.5–8.0 bar
GR08SP: Actuator, pneumatic, SA - at 0°, 38Nm GSR0085 SC5F05/07 S14 4.5–8.0 bar
GR11SE: Actuator, pneumatic, SA - at 0°, 97,3Nm GSR0115 SC5F07/10 S17 4.5–8.0 bar
GR12SE: Actuator, pneumatic, SA - at 0°, 120,9Nm GSR0125 SC5F07/10 S17 4.5–8.0 bar
HR05AO: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F04 S11 2.5–8.0 bar
HR05AW: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F03/05 S11 2.5–8.0 bar
HR06AP: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S14 2.5–8.0 bar
HR07AP: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S14 2.5–8.0 bar
HR08AC: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S17 2.5–8.0 bar
SU03KO: Actuator, pneumatic, SA - at 0°, 13.3 Nm, 5.5–8.0 bar SC0030U 6F04 S11
SU15FC: Actuator, pneumatic, SA - at 0°, 45.6 Nm, 4.0–8.0 bar SC0150U4/5F05/07 S17
SU15KC: Actuator, pneumatic, SA - at 0°, 60.8 Nm, 5.5–8.0 bar SC0150U 6F05/07 S17
SU22KD: Actuator, pneumatic, SA - at 0°, 98.4 Nm, 5.5–8.0 bar SC0220U 6F07/10 S22
Actuator particulars
Filter
0: Gen. industrial version (version A/DR/DL/D3/D4/SC/SO/S3/S4), housing alu, anodising layer 25–35 µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
1: Version E (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, sea water, aluminium body/end cap with anodized and PTFE coating, stainless steel shaft, A2 screws
2: Version D (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium body/end cap with anodized and PTFE coating, carbon steel + ENP shaft, A2 screws
3: Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium + epoxy-coated body, aluminium end caps, powder-coated, stainless steel shaft, A4 screws
C: General industrial version, fast closing / opening (fast acting)
D: General industrial version, fast closing / opening (fast acting) + stroke limiter
G: Version A2 (ASR/ASL/ADA), Version EC (SC/SO/DR/DL) + stroke limiter
H: Gen. industrial version + stroke limiter
L: Version EC (SC/SO/DR/DL), fast closing / opening (fast acting)
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
5222: Thermal separation between actuator and valve body via mounting kit
5227: Thermal break between actuator and valve body by mounting bridge, mounting bridge and mounting parts in stainless steel
Special version
Filter
OHNE: None
O: Special version for oxygen Maximum medium temperature: 100 °C, operating pressure limited in accordance with product label data Media wetted materials cleaned and grease as well as seal with test based on DIN EN 1797/ISO 21010
X: explosion protection
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability