Type: 9653: Metal manual operator
Diaphragm size: 25: Diaphragm size 25
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Operator version: 2XB: Operator size 2XB
Type: 9653: Metal manual operator
Diaphragm size: 25: Diaphragm size 25
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Operator version: 2XB: Operator size 2XB
Item number: 88246136 9653 25Z 02XB
The tender texts have been copied to the clipboard