205 15D 720 51 24 DC
Solenoid valve, directly cont.
| Item number: | 88250741 | |
| Description |
| Type | 205 | Solenoid valve, directly controlled, optical position indicator, manual override |
| Body configuration | D | 2/2-way body |
| Connection type | 7 | Union end with DIN insert (socket) |
| Valve body material | 20 | PVDF |
| Seal material | 5 | PTFE |
| Control function | 1 | Normally closed (NC) |
| Voltage | 24 | 24 V |
| Frequency | DC | DC |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 205 directly controlled 2/2-way plastic solenoid valve has a high performance coil. It is hermetically separated from the medium by means of a flexible PTFE bush. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.
- Hermetic separation between medium and actuator
- In case of power failure operation possible by manual override
- Standard integral optical position indicator