650 20T59411711T1 65591508

Diaphragm valve, pneumatic

Item number: 88482008
Description
Type 650 Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN 20 DN 20
Body configuration T T body
Connection type 59 Spigots ASME BPE
Valve body material 41 1.4435 (316L), block material
Diaphragm material 17 EPDM
Control function 1 Normally closed (NC)
Actuator version 1T1 Operator size 1T1
DN -2 65 DN 65
Connection type spigot 2 59 Spigots ASME BPE
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 10 Diaphragm size 10

The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability, depending on version
  • Controlled exhaust air duct available as an option
  • Wide range of adaptation options for add-on components and accessories
  • Version according to ATEX on request