The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.
Same mounting height planes over multiple nominal sizes
Integral optical position indicator
Compact system design thanks to flow-optimized high-flow valve bodies
The 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.
Type: R677: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 0: Spigot DIN
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 29: EPDM
Control function: 0: manually operated
Actuator version: ED: Operator size ED (diaphragm size 20)
Execution type: 0104: Media wetted parts cleaned for high purity media and packed in plastic bag
Diaphragm size: 20: Diaphragm size 20
The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.
Type: R677: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 0: Spigot DIN
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 29: EPDM
Control function: 0: manually operated
Actuator version: ED: Operator size ED (diaphragm size 20)
Execution type: 0104: Media wetted parts cleaned for high purity media and packed in plastic bag
Diaphragm size: 20: Diaphragm size 20
Item number: 88915141 R677 25D 071290 ED 0104
The tender texts have been copied to the clipboard