- Max. operating pressure: 6 bar
- Media temperature: 0 to 80 °C
-
Nominal sizes
: 3/8''“ (DN6) to 1''“ (DN20)
-
Body material
: PFA
- Connection types: Flare
{"ANSCHLUSSART":[{"i":12,"v":"Flare"}],"ANTRIEBSART":[{"i":2,"v":"Med fri spindelende"}],"DFM_FUNKTIONSPRINZIP":[{"i":1,"v":""}],"KOERPERWERKSTOFF":[{"i":1288,"v":"PFA"}],"KONFORMITAET":[{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"NENNWEITE":[{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"}]}