Limit switch box for quarter turn actuators

GEMÜ LSC

Compact position feedback device with black housing, optical position indicator, and mounting base for precise valve monitoring in industrial applications.

Position feedback with microswitch or inductive proximity switch

Product information

The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

Key features

  • Adjustable switch point tolerances
  • Simple mounting and retrofitting to quarter turn actuators
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • Up to four position feedback messages
  • Compact, solid housing
  • Solenoid valve connection (optional)
  • 3D optical position indicator (optional)
  • Open/close LED indicator (optional)
  • Low temperatures to -40 °C (optional)
Compact position feedback device with black housing, optical position indicator, and mounting base for precise valve monitoring in industrial applications.

Technical details

Parameters
Value
Ambient temperature
-25 to 80 °C
Radial measuring range
0 to 90°
Supply voltages
5–250 V AC/DC
Protection class
IP66, IP67
Electrical connection types
Plug, Harting
Plug, Hirschmann
M20 cable gland
M12 plug
NPT threaded connection
Switch types
Reed contact
Microswitch
2-wire proximity switch (NAMUR)
3-wire proximity switch
Conformities
ATEX
EAC
FMEDA
IECEx

Downloads

16 Results
  • Användarhandbok GEMÜ LSC

    pdf (6 MB) -
    SV

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Betriebsanleitung GEMÜ LSC

    pdf (4 MB) -
    DE

  • Datenblatt GEMÜ LSC

    pdf (4 MB) -
    DE

  • Notice d'utilisation GEMÜ LSC

    pdf (5 MB) -
    FR

  • 产品规格表 GEMÜ LSC

    pdf (4 MB) -
    ZH

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Fiche technique GEMÜ LSC

    pdf (4 MB) -
    FR

  • 使用说明书 GEMÜ LSC

    pdf (5 MB) -
    ZH

  • Betriebsanleitung / Operating instructions GEMÜ LSC

    pdf (6 MB) -
    DE/EN

  • Produktbroschüre LSC Endschalterbox für Schwenkantriebe

    pdf (384 KB) -
    DE

  • Operating instructions GEMÜ LSC

    pdf (5 MB) -
    EN

Suitable services