The GEMÜ 352 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
- Suitable for mixing and distributing media
- Lightweight plastic piston actuator, free from non-ferrous metals
- Available as shut off or control valve
- Materials of wetted parts can be selected to suit the requirements of the relevant applications
- Media temperature :-10 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 15 to 100
- Body configurations:Multi-port body
- Connection types:Flange
- Connection standards:ANSI | EN | ISO
- Body materials:1.4408, investment casting material
- Seat seal materials:PTFE | PTFE, reinforced
- Conformities:ATEX | EAC | Oxygen