The GEMÜ 638 motorized 2/2-way diaphragm valve has a motor/control units made by AUMA. The valve is also suitable for high media temperatures up to 150 °C. The valve body has a full bore design.
- High mechanical stability
- High flow rate due to straight through flow
- Optional flow direction
- Valve can be cleaned without disassembly of operator
- Proven motorized actuators and control units in modular design
- Nominal sizes*: DN 25 to 150
- Media temperature: 0 to 100 °C
- Ambient temperature: 0 to 50 °C
- Operating pressure*: 0 to 7 bar
- Connection types: Flange
- Body materials: | | EN-GJL-250, cast iron material
- Conformities: EAC
Product video
Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]
10:43 min
2610 Views
Online since 16.09.2015