The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Hermetic separation between medium and actuator
- CIP/SIP capable
- Wide range of adaptation options for add-on components and accessories
- Suitable for particulate and abrasive media
- Stainless steel body suitable for corrosive environments
- Wide range of adaptation options for add-on components and accessories
- Media temperature:-20 to 120 °C
- Sterilization temperature:max. 150 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 10 to 100
- Body configurations:2/2-way body | Tank valve body | T-body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | EN-GJS-400-18-LT (GGG 40.3), PFA lined | EN-GJS-400-18-LT (GGG 40.3), PP lined | EN-GJS-400-18-LT, hard rubber lined
- Body lining:Hard rubber | PFA | PP
- Diaphragm materials:EPDM | FKM | PTFE
- Conformities:3A | Belgaqua | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
Fitting Accessories
Product video
Culivated Meat Teaser
00:56 min
117 Views
Online since 20.12.2023
More videos

Product applications
Product news
09.04.2018