GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

Flowmeters: Product overview

GEMÜ 3020
3020
Union end
With bare shaft
Turbine
PVC-U; PVDF
10 bar
80 ° C
-20 ° C
DN 25 (1''); DN 50 (2'')
GEMÜ 3021
3021
Union end
With bare shaft
PVC-U; PVDF
10 bar
80 ° C
-20 ° C
DN 25 (1''); DN 50 (2'')
GEMÜ 3030
3030
; Butt weld spigot; Flange; Union end
With bare shaft
Magnetically inductive
1.4435
10 bar
135 ° C
DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4''); DN 125 (5''); DN 150 (6''); DN 200; DN 250; DN 300
GEMÜ 800
800
Spigot; Union end
With bare shaft
Variable area principle
PA; PSU; PVC-U
15 bar
120 ° C
-20 ° C
DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2'')
GEMÜ 800HP
800HP
Flange; Spigot; Union end
With bare shaft
Variable area principle
PVDF
10 bar
120 ° C
-20 ° C
DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
GEMÜ 840
840
Spigot
With bare shaft
Variable area principle
PVC-U
10 bar
90 ° C
5 ° C
DN 65 (2 1/2'')
GEMÜ 850
850
Spigot; Union end
With bare shaft
Variable area principle
PA, transparent; PSU; PVC-U, transparent
15 bar
120 ° C
-20 ° C
DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
GEMÜ 850HP
850HP
Flange; Spigot; Union end
With bare shaft
Variable area principle
PVDF
10 bar
120 ° C
-20 ° C
DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
GEMÜ C38
C38
Flare
With bare shaft
Ultrasonic
PFA
6 bar
80 ° C
DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4'')

Fabrication of metallic microcomponents by electroforming