The GEMÜ 1035 union end can be used for GEMÜ plastic valves and flowmeters and is available in various materials (PVC-U, PP, PVDF) and nominal sizes (DN 10 to 100).
- High impact resistant, robust material for safe operation
- Physiologically harmless
- Time saving due to quick and easy assembly and dismantling of valves and flowmeters in the pipeline
- Compact design
- Media temperature :-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 10 to 100
- Connection types:Union end
- Body materials:PP-H, natural | PVC-U | PVDF
- Diaphragm materials:EPDM | FKM