The GEMÜ 673P9 2/2-way diaphragm valve has a temperature resistant plastic handwheel and is manually operated. The actuator of the valve is specially sealed, making it ideal for demanding cleaning processes. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard (diaphragm size 10 to diaphragm size 50).
- Compact design (ideal when space is at a premium)
- Autoclave capability
- CIP, COP and SIP capable
- Continuous minimum flow regulation thanks to closing stroke limiter
- Specially sealed actuator version
- Media temperature:-10 to 100 °C
- Sterilization temperature:Max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 4 to 65
- Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | EN-GJS-400-18-LT, SG iron material
- Body lining:PFA | PP
- Diaphragm materials:EPDM | FKM | PTFE/EPDM
- Conformities:CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
Product video
How diaphragm valves with metal valve bodies work
00:40 min
5629 Views
Online since 16.09.2015