The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
- Same mounting height planes over multiple nominal sizes
- Compact system design due to flow-optimized high-flow valve bodies
- Reduced control air consumption
- Modified spring sets available for applications with reduced control pressure
- Media temperature :-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 15 to 100
- Body configurations:2/2-way body
- Connection types:Flange | Spigot | Union end
- Connection standards:ANSI | ASTM | BS | DIN | EN | ISO | JIS
- Body materials:ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF/outliner PP, reinforced | PP, reinforced | PVC-U, grey | PVDF
- Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
- Conformities:EAC | FDA | NSF | System 1+
Fitting Accessories
Product video
How diaphragm valves with plastic valve bodies work
00:44 min
4724 Views
Online since 16.09.2015
More videos
