GEMÜ J70

Electrically operated solenoid valve, PD technology

  • Technical specifications
  • Connection: Gänga
  • Actuator: Elektromagnetisk
  • Actuator movement: Linjärdrivning
  • Seal material
  • Body material: 1.4404
  • Conformities: EAC
  • Max. operating pressure: 6 bar
  • Max. stroke: 0,4
  • Max. media temperature: 90 ° C
  • Min. media temperature: -10 ° C

Product news

20.12.2022

New electrically operated solenoid valve GEMÜ J70