687 15D60C35M1F/N 1500

Diaphragm valve, pneumatic

Item number: 88760849
Description
Type 687 Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material C3 1.4435, investment casting
Diaphragm material 5M PTFE/EPDM two-piece
Control function 1 Normally closed (NC)
Actuator version F/N Operator size F/N
Execution type 1500 Ra <= 6.3 µm (250 µin.) for media wetted surfaces, blasted internal / external
Surface 1500 Ra ≤ 6.3 μm (250 μin.) for media wetted surfaces, blasted internal/external
Diaphragm size 25 Diaphragm size 25

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories